??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bush Number
XTB20
Part Number
226842
Bore
1-1/4 Inch
Flange Thickness
15/32 Inch
B
2.688 Inch
OD
3-3/4 Inch
Keyway Width
0.2500
Scribe Height
1.365 Inch
Length Through Bore
1.406 Inch
Bolt Circle
3-3/16 Inch
Number of Bolts
4 Inch
Bolt Size
5/16-18NC x 1-1/4" Inch
Approx. Weight
1.5 lbs
Download CAD models
Previews